IESNA:LM-63-2002
[TEST]P947296
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-940-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8283
TILT=NONE
52 -1 1 37 41 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1146.9 1285 1436.2 1586.3 1710.7 1792.9 1833.9 1851.6 1868.2 1891
1922.4 1960.1 2009.1 2058.8 2112.4 2185.4 2290.4 2443.4 2669.3 2982.6
3398.6 3947.5 4696.1 5625.1 6224.2 6079.3 5634.8 5023.1 4362.9 3736.4
3095.6 2388.6 1634.8 960.9 389.7 98.1 0
1146.9 1294.7 1459.1 1630.2 1766 1855.1 1899 1912.1 1919 1922.4
1931 1942.4 1957.2 1963.5 1983.4 2028 2106.1 2230.5 2431.9 2728.1
3127 3683.3 4520.4 5750.6 7386.6 7907 7487 6988.9 6437.6 5863.6
5016.8 3920.1 2732.1 1663.3 656.8 210 0
1146.9 1316.4 1510.4 1708.4 1872.2 1971.5 2000 1982.3 1940.1 1879
1811.7 1747.2 1683.3 1624 1594.9 1629.7 1781.5 2050.8 2376.6 2681.9
2971.2 3308.4 3769.5 4434.2 5707.3 7231.9 6921 6182 5697 5364.9
4891.9 4207.7 3287.3 2288.2 894.7 147.2 0
1146.9 1327.8 1563.5 1779.2 1951.5 2035.4 2033.7 1961.2 1846.5 1725.5
1610.8 1515 1440.8 1397.4 1440.2 1653.1 2015.4 2458.2 2925.5 3418
3956.6 4469.6 4959.2 5526.9 6366.3 7437.9 7646.2 7093.9 6474.2 5839.1
5084.7 4071.9 2872.5 1390.6 544.4 61.1 0
1146.9 1345.5 1574.9 1802 1977.7 2062.2 2026.2 1898.4 1736.9 1607.4
1492.2 1400.3 1334.7 1319.8 1443.6 1771.8 2259.1 2871.3 3626.2 4543.8
5549.8 6584.3 7618.2 8547.8 9604 10575.2 10821.1 10376.6 9529.2 8398.8
6912.4 4865.6 3157.8 1746.1 842.2 97.6 0
1146.9 1346.6 1577.7 1802 1972 2047.4 2010.8 1886.4 1726.1 1582.3
1467 1376.9 1317.5 1326.1 1498.4 1885.3 2443.4 3174.9 4104.4 5162.3
6240.8 7296.4 8358.3 9452.8 10690.4 11590.3 11641.1 10931.2 9694.1 8057.6
6346.9 4714.4 3080.7 1792.3 710.4 89.6 0
1146.9 1346.6 1572 1788.3 1944.1 2015.4 2006.8 1926.4 1802.6 1666.8
1545.8 1455.6 1393.4 1388.3 1524.1 1864.2 2362.9 2959.2 3655.9 4428.5
5200.6 5976 6721.2 7469.9 8495.8 9501.3 9770 9269.6 8418.8 7311.3
6074.7 4708.7 3546.4 2111.8 801.7 70.8 0
1146.9 1331.2 1541.2 1738.1 1880.7 1953.8 1977.2 1964 1909.8 1828.2
1737.5 1650.2 1574.9 1534.4 1572 1756.3 2091.3 2523.2 2983.7 3410.5
3822.5 4184.3 4525.5 5002.6 5909.8 6821.1 6703.6 5929.8 5215.4 4583.7
3795.1 2851.9 1913.3 930.7 261.3 32 0
1146.9 1330.7 1518.4 1691.3 1816.3 1885.9 1925.8 1951.5 1964.6 1968.6
1961.8 1942.4 1918.4 1892.1 1888.2 1934.4 2075.9 2323.5 2670.5 3065.3
3517.8 4079.3 4821.1 5784.3 6796.6 6987.1 5926.9 4580.3 3368.9 2453.1
1925.2 1406.6 1020.3 600.3 167.2 6.8 0
1146.9 1299.3 1457.3 1602.8 1709 1772.9 1820.3 1861.3 1899.6 1948.1
2000.6 2053.1 2119.8 2183.7 2270.5 2400 2586.6 2853.1 3256.5 3806.6
4478.7 5258.8 6185.4 7221.7 7593.1 7045.9 5752.3 4316.7 2915.3 2102.7
1521.3 1015.1 611.1 140.9 3.4 0 0
1146.9 1295.9 1444.2 1569.8 1665.6 1723.8 1766.6 1811.1 1853.3 1901.9
1961.2 2025.1 2104.4 2191.2 2299.6 2454.2 2667.6 2956.3 3337.5 3825.4
4457.1 5214.3 5916.1 6323.5 6245.9 5647.9 4539.8 3293.6 2113.5 1502.4
1036.8 649.9 361.8 78.7 0 0 0
1146.9 1273.6 1408.3 1517.8 1599.4 1653.1 1690.2 1730.7 1773.5 1817.4
1872.7 1938.9 2016 2101.6 2204.3 2338.9 2519.8 2758.9 3064.8 3489.9
4043.9 4575.7 4836.5 4746.9 4432.5 3905.3 3074.5 2080.5 1123.5 663.6
365.8 163.8 63.3 8 0 0 0
1146.9 1260.5 1364.9 1441.4 1499 1533.8 1558.3 1590.3 1618.3 1645.1
1682.7 1732.9 1792.3 1849.4 1910.4 1985.2 2073 2178.6 2308.1 2437.7
2477 2346.9 2017.7 1631.4 1201.1 833.7 588.9 425.1 298.4 214.6
144.9 86.7 48.5 21.7 4 0 0
1146.9 1228 1305.6 1362.6 1395.7 1412.8 1424.8 1430 1426.5 1413.4
1394 1383.7 1372.3 1344.9 1285 1199.4 1110.4 1025.4 952.4 902.7
877.6 854.8 823.4 770.3 729.8 698.4 601.4 487.3 321.8 225.4
160.9 111.8 74.2 32 4.6 0 0
1146.9 1195.4 1251.4 1293.6 1316.4 1322.1 1309 1273.6 1216.5 1142.4
1062.5 998 955.8 930.1 909.6 879.3 835.9 794.3 761.8 744.6
744.6 749.2 750.4 745.8 712.1 637.9 559.2 506.7 426.8 342.9
248.8 163.2 89 34.8 2.3 0 0
1146.9 1169.2 1196 1226.8 1249.1 1246.8 1216.5 1157.8 1086.4 1019.7
964.3 925 902.1 885 865 834.2 790.9 738.4 687 646.5
624.8 627.7 645.4 657.3 652.8 632.8 589.4 519.3 441.1 367.5
298.4 234.5 170.6 99.3 42.8 0 0
1146.9 1133.8 1142.4 1164 1188 1199.4 1181.7 1142.9 1099.6 1060.8
1021.4 976.9 930.7 885.6 841.7 795.4 744.6 691 640.2 598.6
561.5 530.1 503.3 486.2 481 479.3 470.2 449.6 414.3 364.6
281.3 192.9 106.7 56.5 20.5 0 0
1146.9 1110.4 1089.3 1093.9 1128.7 1173.2 1208 1210.8 1186.3 1147.5
1102.4 1048.8 986.6 921 858.8 799.4 742.9 688.2 639.1 600.9
572.9 554.6 539.8 521.5 493.6 449.6 404 370.9 341.2 308.1
264.8 204.8 131.8 76.5 25.1 0 0
1146.9 1082.5 1033.4 1026 1060.2 1146.4 1238.8 1282.2 1269 1220
1161.2 1101.3 1037.9 967.8 897.6 829.1 764.6 705.3 653.4 613.4
583.2 562.1 553.5 547.8 535.2 507.8 474.7 437.1 398.9 354.4
300.1 234 172.3 108.4 35.4 0 0
1146.9 1055.6 982 945.5 963.2 1049.9 1177.2 1279.3 1303.8 1261.1
1189.7 1121.3 1057.9 991.7 926.1 860.5 795.4 732.1 676.7 634.5
599.1 575.7 558.6 551.2 540.4 520.4 491.9 459.9 425.1 386.3
332.7 264.2 194 106.7 33.1 1.1 0
1146.9 1031.7 950.6 902.7 909.6 987.2 1104.7 1207.4 1265 1249.1
1189.2 1121.3 1057.9 995.1 933.5 871.9 808 745.2 690.4 644.2
604.8 578 558.1 546.1 533.5 510.7 477 440.5 404 361.2
308.1 238.5 173.5 92.4 25.1 0 0
1146.9 1027.1 930.7 863.9 851.4 902.7 994.6 1099.6 1169.2 1176
1138.9 1081.3 1024.2 971.2 918.7 862.2 802.9 742.9 687.6 640.2
599.7 570.6 545.5 522.7 495.3 454.8 398.3 332.7 271 220.3
170 113.6 69 34.8 2.9 0 0
1146.9 999.1 880.5 786.9 740.7 742.9 772 811.4 842.8 859.3
859.3 838.8 812.6 784.6 753.8 721.3 689.3 654.5 612.8 570
529 482.2 433.7 391.4 348.6 291 234 192.3 159.2 126.7
93 57.6 26.8 7.4 0 0 0
1146.9 978.6 842.2 728.7 658.5 628.2 618.5 617.4 614 608.8
598 577.5 552.9 523.8 489.6 461.6 434.2 413.1 399.4 393.7
386.3 370.3 344.6 312.1 273.3 232.8 195.1 162.1 130.7 102.1
73 41.1 17.7 2.9 0 0 0
1146.9 968.3 816.5 692.7 611.1 570.6 549.5 531.2 510.7 487.9
467.3 450.8 432 416.5 398.3 380 360.6 335.5 307.6 284.2
260.2 238.5 219.7 204.8 188.3 167.8 144.9 122.1 97.6 74.8
50.8 32 15.4 0.6 0 0 0
1146.9 959.8 801.1 673.9 588.3 542.7 514.7 487.9 462.2 436.5
412 390.9 370.9 350.9 332.7 315 296.1 276.7 258.5 239.1
220.8 204.8 190.6 175.2 156.9 140.9 122.7 102.1 78.7 58.2
42.2 25.1 8.6 0 0 0 0
1146.9 967.8 806.3 676.7 584.3 530.7 494.7 467.3 443.9 421.1
398.3 376.6 354.4 334.4 316.1 297.9 279 258.5 237.9 216.8
198.6 183.2 170 158.6 147.2 134.7 117.5 98.7 82.2 67.9
52.5 35.9 13.1 0 0 0 0
1146.9 972.3 812 680.7 582 517 478.7 454.2 432.5 409.7
388 366.3 346.9 328.7 311.6 293.3 275 254.5 234 213.4
195.1 182 171.2 162.1 151.2 136.4 116.4 99.9 87.3 74.2
58.2 38.8 15.4 4.6 0 0 0
1146.9 972.3 818.3 685.9 580.3 506.1 465.6 442.2 420.5 398.9
374.9 354.4 336.7 317.3 298.4 279.6 260.2 240.8 221.4 203.1
188.3 178.6 169.5 159.8 144.9 124.4 99.3 87.3 74.8 61.1
44.5 23.4 9.7 2.3 0 0 0
1146.9 991.7 842.8 709.8 594.6 508.4 462.8 438.2 416.5 398.3
377.2 357.2 337.8 319 299.6 280.7 261.3 242.5 224.8 208.8
195.7 185.4 175.2 162.6 144.4 115.3 86.7 74.8 62.8 49.6
35.4 20.5 10.8 4.6 1.1 0 0
1146.9 1003.1 859.3 726.4 607.1 516.4 465.6 438.8 417.7 398.3
378.3 358.9 340.1 321.3 303 284.7 265.9 247.6 230.5 215.1
202 191.2 179.7 165.5 145.5 115.3 85.6 73.6 61.1 48.5
33.7 20 11.4 5.7 2.9 0 0
1146.9 1007.7 870.2 740.7 618.5 530.7 467.9 441.7 418.3 401.7
382.9 364.1 345.8 327.5 309.8 292.7 274.5 256.2 239.1 222
208.3 196.9 184.9 171.8 147.2 117 90.7 79.3 66.2 53.1
37.7 22.8 13.7 8.6 5.1 2.3 0
1146.9 1039.7 919.8 796 673.3 565.5 489.6 447.4 424.5 406.3
389.7 372.6 355.5 338.4 320.7 303 285.3 267 250.5 234.5
220.3 207.1 194 179.2 160.9 137.5 108.4 92.4 78.7 65
49.6 31.4 19.4 12.6 9.1 4.6 0
1146.9 1063.6 964.9 854.8 737.2 625.4 531.8 461.6 426.8 406.3
389.7 373.2 356.6 339.5 322.4 304.1 284.7 267 249.9 234
220.8 207.1 192.9 176.9 159.2 139.8 117.5 98.7 85 71.3
57.1 41.1 21.1 12.6 8 4 0
1146.9 1086.4 1017.4 930.1 832.5 725.2 620.3 519.3 442.8 410.3
390.9 373.2 356.6 339.5 321.3 303.6 284.7 265.9 247.6 228.2
210 192.9 176.9 162.1 149.5 134.7 116.4 97 78.7 64.5
51.9 38.8 21.7 9.7 5.1 1.7 0
1146.9 1123 1089.9 1039.1 956.9 862.8 768.6 672.8 548.4 448.5
401.1 378.9 360.6 342.9 325.8 308.1 289.9 271.6 252.8 232.8
214 195.1 178 162.1 146.6 130.7 113.6 97 78.7 59.9
46.2 32.5 20.5 10.8 5.1 2.3 0
1146.9 1160.6 1167.5 1160.6 1121.3 1059.6 986.6 905.6 801.7 667.6
529 426.2 377.2 354.9 338.4 322.4 305.3 290.4 276.2 259.1
241.9 220.8 199.7 180.3 164.9 150.1 164.9 172.9 130.7 104.4
69 50.8 29.1 14.3 6.8 3.4 0
1146.9 1197.7 1247.4 1287.9 1303.8 1291.3 1250.8 1197.7 1148.1 1088.7
998 874.7 730.4 583.2 463.9 400.6 382.3 368.6 344.6 323
306.4 291.6 270.5 255.1 268.8 279 235.1 178.6 108.4 81
60.5 43.9 29.7 17.1 8.6 2.9 0
1146.9 1235.4 1328.4 1415.1 1479.6 1516.7 1519 1497.9 1477.9 1471.6
1467.6 1450.5 1416.8 1374.6 1321 1258.8 1180.6 1105.8 1079.6 1177.7
1390.6 1593.1 1623.4 1407.1 992.9 588.3 347.5 218.5 151.2 110.7
83.9 60.5 41.1 23.4 9.1 2.3 0
1146.9 1271.9 1402.6 1532.1 1640.5 1710.1 1743.2 1754.6 1766 1786
1816.8 1856.8 1904.7 1948.6 1992.6 2025.7 2078.2 2172.3 2348.1 2635.7
3008.8 3413.4 3808.3 4111.8 4147.2 3862.5 3315.8 2590.6 1808.8 1130.4
656.8 390.9 222.5 83.9 25.7 1.1 0
1146.9 1285 1436.2 1586.3 1710.7 1792.9 1833.9 1851.6 1868.2 1891
1922.4 1960.1 2009.1 2058.8 2112.4 2185.4 2290.4 2443.4 2669.3 2982.6
3398.6 3947.5 4696.1 5625.1 6224.2 6079.3 5634.8 5023.1 4362.9 3736.4
3095.6 2388.6 1634.8 960.9 389.7 98.1 0
